1B24h TxPDO fixed mapping parameter 0x1b24
Fixed map for supporting touch probe 1 on axis 2.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 2 | Two PDO entries |
1 | 0x68BA0020 | 68BAh – Touch probe 1 position positive value |
2 | 0x68BB0020 | 68BBh – Touch probe 1 position negative value |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1B24h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1B24h | 1h | Unsigned32 | - | - | Read only | No |
Mapping entry 2 | 1B24h | 2h | Unsigned32 | - | - | Read only | No |